,Model##other##,Design Supply Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Supply Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Sensible Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Refrigerant Used##other##,Main Unit Length##length##inches,Width##length##inches,Height##length##inches,Wall Sleeve Height##length##inches,Sub Base Height##length##inches,Sub Base Wall Thickness##length##inches,Steam Connection Diameter##pipe_size##inches,Steam Supply Connection Offset Main Box Back Edge##length##inches,Steam Return Connection Offset Main Box Back Edge##length##inches,Equipment Power Connection Offset Back##Length##Inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Number of Poles##other##,Family Load Status##other##,Include Clearance##Other##
Size 024,UAZ??024,650,1000,22100,15500,R-410A,86,21.875,30,28.5,3,0.5,1.125,2.875,5.0625,2.5,24,0.5,0.5,36,0,0,1,Valid - Type loaded via type catalog,1
Size 036,UAZ??036,800,1250,36800,23800,R-410A,98,21.875,30,28.5,3,0.5,1.125,2.875,5.0625,2.5,24,0.5,0.5,36,0,0,1,Valid - Type loaded via type catalog,1
Size 044,UAZ??044,950,1500,44000,31500,R-410A,110,21.875,30,28.5,3,0.5,1.125,2.875,5.0625,2.5,24,0.5,0.5,36,0,0,1,Valid - Type loaded via type catalog,1
Size 054,UAZ??054,950,1500,52100,35500,R-410A,110,21.875,30,28.5,3,0.5,1.125,2.875,5.0625,2.5,24,0.5,0.5,36,0,0,1,Valid - Type loaded via type catalog,1